2.1.4 HMAC-based Extract-and-Expand KDF (HKDF)
The ATECC608C-TFLXTLS KDF(HKDF) command calculates the HKDF key derivation function (KDF). This is the KDF that is used in the TLS1.3 specification. It is specified at:
The ATECC608C-TFLXTLS KDF(HKDF) command calculates the HKDF key derivation function (KDF). This is the KDF that is used in the TLS1.3 specification. It is specified at:
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.