10.4.1 VIH and VIL Specifications

The input levels of the device will vary dependent on the mode and voltage of the device. The input voltage thresholds when in Sleep or Idle mode are dependent on the VCC level as shown in Figure 10-5. When in Sleep or Idle mode the TTLenable bit has no effect.

The active input levels of the ATECC608C-TFLXTLS are fixed and do not vary with the VCC level. The input levels transmitted to the device must comply with the table below.

Table 10-6. VIL, VIH on All I/O Interfaces (TTLenable = 0)
ParameterSym.Min.Typ.Max.UnitsConditions
Input Low VoltageVIL-0.5—0.5VWhen device is active and TTLenable bit in Configuration memory is zero; otherwise, see above.
Input High VoltageVIH1.5—VCC + 0.5VWhen device is active and TTLenable bit in Configuration memory is zero; otherwise, see above.
Figure 10-5. VIH and VIL in Sleep and Idle Mode