2.8.5.1 PLLINT
(Ask a Question)This macro is used to drive the RefCLK input of the PLL internally from user signals.
This macro is used to drive the RefCLK input of the PLL internally from user signals.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.