2.1.3 Power Estimation Example
(Ask a Question)This example employs an AX1000 shift-register design with 1,080 R-cells, one C-cell, one reset input, and one LVTTL 12 mA output, with high slew.
This design uses one HCLK at 100 MHz.
The following shows the example of power estimation.
- ms = 1,080 (in a shift register—100% of R-cells are toggling at each clock cycle)
- Fs = 100 MHz
- s = 1080
=> PHCLK = (P1 + P2 × s + P3 × sqrt[s]) × Fs = 79 mW
and Fs = 100 MHz
=> PR-cells = P7 × ms × Fs = 173 mW
- mc = 1 (1 C-cell in this shift-register)
and Fs = 100 MHz
=> PC-cells = P8 × mc × Fs = 0.14 mW
Fpi ~ 0 MHz
and pi = 1 (1 reset input => this is why Fpi = 0)
=> Pinputs = P9 × pi × Fpi = 0 mW
Fpo = 50 MHz
and po = 1
=> Poutputs = PI/O × po × Fpo = 27.10 mW
- No RAM/FIFO in this shift-register
=> Pmemory = 0 mW
- No PLL in this shift-register
=> PPLL = 0 mW
- Pac = PHCLK + PCLK + PR-cells + PC-cells + Pinputs + Poutputs + Pmemory + PPLL = 276 mW
- Pdc = 7.5 mA × 1.5V = 11.25 mW
- Ptotal = Pdc + Pac = 11.25 mW + 276 mW = 290.30 mW