2.1.2 Calculating Power Dissipation

The following table lists the standby current values.

Table 2-3. Standby Current
DeviceJunction Temperature (TJ)ICCAICCDAICCBANKICCPLLICCCP1IIH, IIL, IOZ2Units
Standby Current (Core)Standby Current, Differential I/OStandby Current per
I/O BankStandby Current per PLLStandby Current,
Charge Pump
2.5V VCCI3.3V VCCIActiveBypassed Mode
AX125Typical at 25 °C1.51.50.20.30.20.30.01±0.01mA
70 °C1560.50.7510.40.01±0.01mA
85 °C2560.60.810.40.2±0.01mA
125 °C50811.520.40.5±0.01mA
AX250Typical at 25 °C1.51.40.250.40.20.30.01±0.01mA
70 °C3070.80.910.40.01±0.01mA
85 °C4070.8110.40.2±0.01mA
125 °C7091.31.820.40.5±0.01mA
AX500Typical at 25 °C51.40.40.750.20.30.01±0.01mA
70 °C60711.510.40.01±0.01mA
85 °C80711.910.40.2±0.01mA
125 °C18091.752.51.50.40.5±0.01mA
AX1000Typical at 25 °C7.51.50.51.250.20.30.01±0.01mA
70 °C8081.5310.40.01±0.01mA
85 °C12081.53.410.40.2±0.01mA
125 °C20010341.50.40.5±0.01mA
AX2000Typical at 25 °C201.60.71.50.20.30.01±0.01mA
70 °C160102710.40.01±0.01mA
85 °C200103810.40.2±0.01mA
125 °C500154101.50.40.5±0.01mA
Note:
  1. ICCCP Active is the ICCDA or the Internal Charge Pump current. ICCCP Bypassed mode is the External Charge Pump current IIH (VPUMP pin).
  2. IIH, IIL, or IOZ values are measured with inputs at the same level as VCCI for IIH and GND for IIL and IOZ.

The following table lists the default values (CLOAD, VCCI, PLOAD, P10 and PI/O) of I/O standard.

Table 2-4. Default Values of I/O Standard
I/O StandardCLOAD (pF)VCCI (V)PLOAD (mw/MHz)P10 (mw/MHz)PI/O (mW/MHz)1
Single-Ended without VREF
LVTTL 24 mA High Slew353.3381.2267.5648.7
LVTTL 16 mA High Slew353.3381.2225.1606.3
LVTTL 12 mA High Slew353.3381.2165.9547.1
LVTTL 8 mA High Slew353.3381.2130.3511.5
LVTTL 24 mA Low Slew353.3381.2169.2550.4
LVTTL 16 mA Low Slew353.3381.2150.8532.0
LVTTL 12 mA Low Slew353.3381.2138.6519.8
LVTTL 8 mA Low Slew353.3381.2118.7499.9
LVCMOS—25352.5218.8148.0366.8
LVCMOS—18351.8113.473.4186.8
LVCMOS—15 (JESD8-11)351.578.849.5128.3
PCI103.3108.9218.5327.4
PCI-X103.3108.9162.9271.8
Single-Ended with VREF
HSTL-I201.5—40.940.9
SSTL2-I302.5—171.2171.2
SSTL2-II302.5—147.8147.8
SSTL3-I303.3—327.2327.2
SSTL3-II303.3—288.4288.4
GTLP—25102.5—61.561.5
GTLP—33103.3—68.568.5
Differential
LVPECL—33N/A3.3—260.6260.6
LVDS—25N/A2.5—145.8145.8
Note:
  1. PI/O = P10 + CLOAD × VCCI2

The following table lists the different components contributing to the total power consumption in axcelerator devices.

Table 2-5. Different Components Contributing to the Total Power Consumption in Axcelerator Devices
ComponentDefinitionDevice Specific Value (in μW/MHz)
AX125AX250AX500AX1000AX2000
P1Core tile HCLK power component334971130216
P2R-cell power component0.20.20.20.20.2
P3HCLK signal power dissipation4.54.5913.518
P4Core tile RCLK power component334971130216
P5R-cell power component0.30.30.30.30.3
P6RCLK signal power dissipation6.56.51319.526
P7Power dissipation due to the switching activity on the R-cell1.61.61.61.61.6
P8Power dissipation due to the switching activity on the C-cell1.41.41.41.41.4
P9Power component associated with the input voltage1010101010
P10Power component associated with the output voltageSee Package Pin Assignments
P11Power component associated with the read operation in the RAM block2525252525
P12Power component associated with the write operation in the RAM block3030303030
P13Core PLL power component1.51.51.51.51.5

Power Dissipation is calculated using the following equations.

  • Ptotal = Pdc + Pac
    • Pdc = ICCA × VCCA
    • Pac = PHCLK + PCLK + PR-cells + PC-cells + Pinputs + Poutputs + Pmemory + PPLL
  • PHCLK = (P1 + P2 × s + P3 × sqrt[s]) × Fs
    • s = the number of R-cells clocked by this clock
    • Fs = the clock frequency
  • PCLK = (P4 + P5 × s + P6 × sqrt[s]) × Fs
    • s = the number of R-cells clocked by this clock
    • Fs = the clock frequency
  • PR-cells = P7 × ms × Fs
    • ms = the number of R-cells switching at each Fs cycle
    • Fs = the clock frequency
  • PC-cells = P8 × mc × Fs
    • Fs = the clock frequency
    • mc = the number of C-cells switching at each Fs cycle
  • Pinputs = P9 × pi × Fpi
    • pi = the number of inputs
    • Fpi = the average input frequency
  • Poutputs = PI/O × po × Fpo
    • Cload = the output load (technology dependent)
    • VCCI = the output voltage (technology dependent)
    • po = the number of outputs
    • Fpo = the average output frequency
  • Pmemory = P11 × Nblock × FRCLK + P12 × Nblock × FWCLK
    • Nblock = the number of RAM/FIFO blocks (1 block = 4k)
    • FRCLK = the read-clock frequency of the memory
    • FWCLK = the write-clock frequency of the memory
  • PPLL = P13 × FCLK
    • FRefCLK = the clock frequency of the clock input of the PLL
    • FCLK = the clock frequency of the first clock output of the PLL