2.9.4 Special PLL Macros

The following tables show the macros used to connect the RefCLK input and CLK1 and CLK2 outputs using the different routing resources.

Table 2-88. PLL Special Macros
Macro NameUsage
PLLINTConnects RefCLK to a regular routed net or a pad.
PLLRCLKConnects CLK1 or CLK2 to the CLK network.
PLLHCLKConnects CLK1 or CLK2 to the HCLK network.
PLLOUTConnects CLK1 or CLK2 to a regular routed net.
Table 2-89. Electrical Specifications
ParameterValueNotes
Frequency Ranges
Reference frequency (min.)14 MHzLowest input frequency
Reference frequency (max.)200 MHzHighest input frequency
OSC frequency (min.)20 MHzLowest output frequency
OSC frequency (max.)1 GHzHighest output frequency
Jitter
Long-term jitter (max.)1%Percentage of period, low reference clock frequencies
Long-term jitter (max.)100psHigh reference clock frequencies
Short-term jitter (max.)50ps+1%Percentage of output frequency
Acquisition Time (lock) from Cold Start
Acquisition time (max.)1400 cyclesPeriod of low reference clock frequencies
Acquisition time (max.)11.5 μsHigh reference clock frequencies
Power Consumption
Analog supply current (low freq.)200 μACurrent at minimum oscillator frequency
Analog supply current (high freq.)200 μAFrequency-dependent current
Digital Supply Current (low freq.)0.5 μA/MHzCurrent at maximum oscillator frequency, unloaded
Digital supply current (high freq.)1 μA/MHzFrequency-dependent current
Duty Cycle
Minimum output duty cycle45%—
Maximum output duty cycle55%—
Note:
  1. The lock bit remains Low until RefCLK reaches the minimum input frequency.