2.2.3.2 Routed Clock—Using LVTTL 24 mA High Slew Clock I/O
(Ask a Question)- External Setup
= (tDP + tRD2 + tSUD) – tRCKH
= (1.72 + 0.53 + 0.23) – 3.13 = –0.65 ns
- Clock-to-Out (Pad-to-Pad)
= tRCKH + tRCO + tRD1 + tPY
= 3.13 + 0.67 + 0.45 + 3.03 = 7.24 ns