2.4.1 GTL+
(Ask a Question)Gunning Transceiver Logic Plus (GTL+) is a high-speed bus standard (JESD8-3). It requires a differential amplifier input buffer and an Open Drain output buffer. The VCCI pin should be connected to 2.5V or 3.3V. Note that 2.5V GTL+ is not supported across the full military temperature range.
The following table lists the DC input and output levels of GTL+.
| VIL | VIH | VOL | VOH | IOL | IOH | ||
|---|---|---|---|---|---|---|---|
| Min. V | Max. V | Min. V | Max. V | Max. V | Min. V | mA | mA |
| N/A | VREF – 0.1 | VREF + 0.1 | N/A | 0.6 | NA | NA | NA |