2.4.2 HSTL Class I
(Ask a Question)High-Speed Transceiver Logic (HSTL) is a general purpose high-speed 1.5V bus standard (EIA/JESD8-6). The Axcelerator devices support Class I. This requires a differential amplifier input buffer and a push-pull output buffer.
The following table lists the DC input and output levels of HSTL Class I.
| VIL | VIH | VOL | VOH | IOL | IOH | ||
|---|---|---|---|---|---|---|---|
| Min. V | Max. V | Min. V | Max. V | Max. V | Min. V | mA | mA |
| –0.3 | VREF – 0.1 | VREF + 0.1 | 3.6 | 0.4 | VCC – 0.4 | 8 | –8 |