2.11.2 JTAG
(Ask a Question)Axcelerator offers a JTAG interface that is compliant with the IEEE 1149.1 standard. The user can employ the JTAG interface for probing a design and performing any JTAG Public Instructions as defined in the following table.
| Instruction (IR4:IR0) | Binary Code |
|---|---|
| Extest | 00000 |
| Preload/Sample | 00001 |
| Intest | 00010 |
| USERCODE | 00011 |
| IDCODE | 00100 |
| HIGHZ | 01110 |
| CLAMP | 01111 |
| Diagnostic | 10000 |
| Reserved | All others |
| Bypass | 11111 |