2.5.3.1 Timing Characteristics

The following table lists the timing characteristics of LVPECL.

Table 2-65. LVPECL I/O Module Worst-Case Commercial Conditions VCCA = 1.425V, VCCI = 3.0V, TJ = 70 °C
ParameterDescription–2 Speed–1 SpeedStd SpeedUnits
Min.Max.Min.Max.Min.Max.
LVPECL Output Module Timing
tDPInput buffer—1.66—1.89—2.22ns
tPYOutput buffer—2.24—2.55—3.00ns
tICLKQClock-to-Q for the I/O input register—0.67—0.77—0.90ns
tOCLKQClock-to-Q for the I/O output register and the I/O enable register—0.67—0.77—0.90ns
tSUDData input set-up—0.23—0.27—0.31ns
tSUEEnable input set-up—0.26—0.30—0.35ns
tHDData input hold—0.00—0.00—0.00ns
tHEEnable input hold—0.00—0.00—0.00ns
tCPWHLClock pulse width high to low0.39—0.39—0.39—ns
tCPWLHClock pulse width low to high0.39—0.39—0.39—ns
tWASYNAsynchronous pulse width0.37—0.37—0.37—ns
tREASYNAsynchronous recovery time—0.13—0.15—0.17ns
tHASYNAsynchronous removal time—0.00—0.00—0.00ns
tCLRAsynchronous Clear-to-Q—0.23—0.27—0.31ns
tPRESETAsynchronous Preset-to-Q—0.23—0.27—0.31ns