5.6.2 Run the NAND Flash Script
From the "%DIR_PATH%\SOFTWARE\" folder, launch the following command:
- SAM9X60D1G_Nand-Flash_Check.bat
The following contents appear in the Command Prompt window and in the debug UART interface.
The NAND Flash memory is detected when all the tests are passed.
Two NAND Flash memories can be mounted on the module and are identified as follows:
- Micron memory
[TEST] ONFI manufacturer -- MICRON -- P[TEST] ONFI device_model -- MT29F4G08ABAFAH4 -- P - Macronix memory
[TEST] ONFI manufacturer -- MACRONIX -- P[TEST] ONFI device_model -- MX30LF4G28AD -- P