5.5.2 Run the DDR2 Script
From the "%DIR_PATH%\SOFTWARE\" folder, launch the following command:
- SAM9X60D1G_DDR2_Check.bat
The following contents appear in the Command Prompt window and in the debug UART interface.
The test is performed on half the DDR2 memory, and is a pass when all tests are OK.