1.2.1 Test Points
Measurements can be done through the available test points listed below.
| Test Point | Description |
|---|---|
| VIN | Input Voltage |
| VOUT | Output Voltage |
| GND | Ground |
| GATE_L | MOSFET Driver Low-side gate drive |
| GATE_H | MOSFET Driver High-side gate drive |
| SW_NODE | Switch node signal |
| COMP1 | Type II compensator output for Current mode control |
| COMP2 | Type III compensator output for Voltage mode control(1) |
| PWM_LS | PIC16F1779 Low-side PWM signal |
| PWM_HS | PIC16F1779 High-side PWM signal |
| C1INJ | BODE injection for Current mode control |
| C2INJ | BODE injection for Voltage mode control |
| CT_CS | Current transformer current sensing |
| DCR_CS | Inductor DC resistance current sensing(2) |
| HS_CS | High-side shunt current sensing |
| DEBUG | Microcontroller debug pin with 5 kHz frequency (100 us on/100 us off)(3) |
Note:
- Active only when used.
- Active only when configured and enabled by software.
- Active only when driven by software.