3.1.1 Overview
The on-board debugger implements a composite USB device that includes a standard Communications Device Class (CDC) interface, which appears on the host as a virtual serial port. The CDC can be used to stream arbitrary data in both directions between the host computer and the target: All characters sent through the virtual serial port on the host computer will be transmitted as UART on the debugger’s CDC TX pin, and UART characters captured on the debugger’s CDC RX pin will be returned to the host computer through the virtual serial port.