5 Documentation

The LAN9645xF and LAN9645xS product pages provide access to the full set of official documentation and collateral required for device evaluation, system design, and software development. Key documentation resources are summarized in Table 5-1.

Table 5-1. LAN9645xF/S Documentation
CategoryResourceNotes
Data Sheets and ErrataLAN9645xF 5/7/9-Port Gigabit Ethernet Switch with Full Features

Complete device reference for the LAN9645xF family, including features, interfaces, electrical specifications, package information, register definitions, and managed mode capabilities.

https://ww1.microchip.com/downloads/aemDocuments/documents/NCS/ProductDocuments/DataSheets/LAN9645xF-Data-Sheet-DS00006065.pdf

LAN9645xS 5/7/9-Port Gigabit Ethernet Switch with Standard Features

Complete device reference for the LAN9645xS family, including features, interfaces, electrical specifications, package information, register definitions, and unmanaged/managed operation.

https://ww1.microchip.com/downloads/aemDocuments/documents/NCS/ProductDocuments/DataSheets/LAN9645xS-Data-Sheet-DS00006066.pdf

LAN9645x Silicon Errata and Data Sheet Clarification

Lists known silicon issues, data sheet updates, and recommended workarounds that may impact hardware, software, or system-level design.

https://ww1.microchip.com/downloads/aemDocuments/documents/NCS/ProductDocuments/Errata/LAN9645xS-LAN9645xF-Errata-DS80001187.pdf

Hardware Design ChecklistsLAN9645xS/F Managed Hardware Design Checklist

Provides hardware design requirements, design review checklists, and implementation guidance for LAN9645x managed systems.

To be published to MCHP Product Page

LAN9645xS Unmanaged Hardware Design Checklist

Provides hardware design requirements, design review checklists, and implementation guidance for LAN9645x unmanaged systems.

To be published to MCHP Product Page

Evaluation Board (EVB)EV03E14A LAN96459 Unmanaged EVB

Unmanaged LAN9645x evaluation platform and associated hardware, software, and design collateral.

https://www.microchip.com/en-us/development-tool/EV03E14A

EV14H52A LAN96459F EDS2 Daughter Card

Managed LAN9645x evaluation platform and associated hardware, software, and design collateral.

https://www.microchip.com/en-us/development-tool/EV14H52A

Software and BSPMicrochip LAN9645x Reference BSP and Prebuilt Images (SAMA7D65 + EV14H52A)Complete runnable system (kernel, device tree, root filesystem)http://mscc-ent-open-source.s3-website-eu-west-1.amazonaws.com/?prefix=public_root/bsp/sama7d65/
GitHub Linux DSA Driver Source (6.12‑based)https://github.com/microchip-ung/linux
Modeling and SimulationLAN9645x IBIS Model

Signal integrity and timing simulation

To be published to MCHP Product Page

LAN9645x BSDL

JTAG boundary‑scan support

To be published to MCHP Product Page

LAN9645x HSPICE Model

Detailed circuit‑level simulation

To be published to MCHP Product Page

Application Notes and Knowledge Base ArticlesLAN9645 KB articleshttps://support.microchip.com/s/global-search/lan9645x
AN2054 - Gigabit Ethernet Design Guide

Baseline framework for successfully integrating Gigabit Ethernet devices

https://www.microchip.com/en-us/application-notes/an2054

LAN9645x – Choosing the Right Switch

LAN9645xS/F family device and variant selection guidance

https://support.microchip.com/s/article/LAN9645x---Choosing-the-Correct-Switch-For-Your-Application