1 Product Overview
The LAN9645x family is a series of compact, high-performance Gigabit Ethernet switches designed for industrial and embedded networking applications requiring flexible port configurations and scalable feature sets.
Devices in this family are available in 5-, 7-, and 9-port configurations and integrate up to five 10/100/1000BASE-T Ethernet PHYs along with a non-blocking, wire-speed switch core.
The LAN9645x architecture provides flexible port allocation across multiple interface types, enabling a wide range of system configurations. Supported interfaces include:
- Integrated copper PHYs (10/100/1000BASE-T)
- RGMII/RMII (1G/100M/10M)
- SGMII/SGMII+ (1G / 2.5G)
- Quad-SGMII (QSGMII) for port expansion