4.4.9 TPI Physical Interface
TPI is a programming-only interface for some tinyAVR devices. It is not a debugging interface, and these devices do not have OCD capability. When designing an application PCB, which includes an AVR with the TPI interface, the pinout shown in the figure below, should be used.