46.5 NVM Characteristics
| Symbol | Parameter | Conditions | Min. | Typ. | Units |
|---|---|---|---|---|---|
| CycNVM | Cycling Endurance(1) | -40°C < TA < 105°C | 5k | - | Cycles |
- An endurance cycle is a write and an erase operation.
| Symbol | Parameter | Conditions | Min. | Typ. | Units |
|---|---|---|---|---|---|
| CycEEPROM | Cycling Endurance(2) | -40°C < TA < 105°C | 20k | - | Cycles |
- The EEPROM emulation is a software emulation as described in the “AT03265 Application Note”.
- An endurance cycle is a write and an erase operation.