27.8.4 Interrupt Enable Clear
| Name: | INTENCLR | 
| Offset: | 0x0C | 
| Reset: | 0x00 | 
| Property: | PAC Write-Protection | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ERROR | READY | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 | 
Bit 1 – ERROR Error Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the ERROR interrupt enable.
This bit will read as the current value of the ERROR interrupt enable.
Bit 0 – READY NVM Ready Interrupt Enable
Writing a '0' to this bit has no effect.
Writing a '1' to this bit clears the READY interrupt enable.
This bit will read as the current value of the READY interrupt enable.