26.8.11 Debouncer Enable
Important: This register is only
available on SAM C20/C21 N variants.
| Name: | DEBOUNCEN |
| Offset: | 0x30 |
| Reset: | 0x00000000 |
| Property: | PAC Write-Protection, Enable-Protected |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DEBOUNCEN[15:8] | |||||||||
| Access | RW | RW | RW | RW | RW | RW | RW | RW | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DEBOUNCEN[7:0] | |||||||||
| Access | RW | RW | RW | RW | RW | RW | RW | RW | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:0 – DEBOUNCEN[15:0] Debouncer Enable
The bit x of DEBOUNCEN set the Debounce mode for the interrupt associated with the EXTINTx pin.
| Value | Description |
|---|---|
| 0 | The EXTINT x edge input is not debounced. |
| 1 | The EXTINT x edge input is debounced. |