This bit is not affected by software reset and should not be changed by software while the TCC is enabled.
By default this bit is zero, and the on-chip
debug (OCD) fault protection is disabled. When this bit is written to ‘1’, OCD break
request from the OCD system will trigger non-recoverable fault. When this bit is set,
OCD fault protection is enabled and OCD break request from the OCD system will
trigger a non-recoverable fault.
| Value | Description |
|---|
| 0 |
No faults are generated when TCC is halted in debug mode. |
| 1 |
A non recoverable fault is generated and FAULTD flag is set when TCC is halted in debug mode. |