36.5.8 Register Access Protection
Registers with write-access can be optionally write-protected by the Peripheral Access Controller (PAC), except for the following:
- Interrupt Flag register (INTFLAG)
 - Status register (STATUS)
 - Period and Period Buffer registers (PER, PERBUF)
 - Compare/Capture and Compare/Capture Buffer registers (CCx, CCBUFx)
 - Control Waveform register (WAVE)
 - Control Waveform Buffer register (WAVEBUF)
 - Pattern Generation Value and Pattern Generation Value Buffer registers (PATT, PATTBUF)
 
Note: Optional
                write-protection is indicated by the "PAC Write-Protection" property in the register
                description.
Write-protection does not apply for accesses through an external
            debugger.