21.8.8 Event Control
| Name: | EVCTRL |
| Offset: | 0x17 |
| Reset: | 0x00 |
| Property: | PAC Write-Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CFDEO | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – CFDEO Clock Failure Detector Event Out Enable
| Value | Description |
|---|---|
| 0 | Clock Failure Detector Event output is disabled, no event will be generated. |
| 1 | Clock Failure Detector Event output is enabled, an event will be generated. |