49.1 Disclaimer
All typical values are measured at Ta = 25°C unless otherwise specified. All minimum and maximum values are valid across operating temperature and voltage unless otherwise specified.
This chapter only contains characteristics specific for SAM C20/C21 N AEC - Q100 (Ta = 125°C). For all other values or missing characteristics, refer first to the SAM C20/C21 E/G/J AEC - Q100 chapter and then to the SAM C20/C21 E/G/J 85°C chapter.