Bits 3:0 – EWOFFSET[3:0] Early Warning Interrupt Time Offset
These bits determine the
number of GCLK_WDT clock cycles between the start of the watchdog time-out period and the
generation of the Early Warning interrupt. These bits are loaded from NVM User Row at
start-up.
Value
Name
Description
0x0
CYC8
8 clock cycles
0x1
CYC16
16 clock cycles
0x2
CYC32
32 clock cycles
0x3
CYC64
64 clock cycles
0x4
CYC128
128 clock cycles
0x5
CYC256
256 clock cycles
0x6
CYC512
512 clock cycles
0x7
CYC1024
1024 clock cycles
0x8
CYC2048
2048 clock cycles
0x9
CYC4096
4096 clock cycles
0xA
CYC8192
8192 clock cycles
0xB
CYC16384
16384 clock cycles
0xC - 0xF
-
Reserved
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.