41.7 Register Summary
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | CTRLA | 7:0 | RUNSTDBY | ENABLE | SWRST | |||||
| 0x01 | CTRLB | 7:0 | REFSEL[1:0] | DITHER | VPD | LEFTADJ | IOEN | EOEN | ||
| 0x02 | EVCTRL | 7:0 | INVEI | EMPTYEO | STARTEI | |||||
0x03 | Reserved | |||||||||
| 0x04 | INTENCLR | 7:0 | EMPTY | UNDERRUN | ||||||
| 0x05 | INTENSET | 7:0 | EMPTY | UNDERRUN | ||||||
| 0x06 | INTFLAG | 7:0 | EMPTY | UNDERRUN | ||||||
| 0x07 | STATUS | 7:0 | READY | |||||||
| 0x08 | DATA | 7:0 | DATA[7:0] | |||||||
| 15:8 | DATA[15:8] | |||||||||
0x0A ... 0x0B | Reserved | |||||||||
| 0x0C | DATABUF | 7:0 | DATABUF[7:0] | |||||||
| 15:8 | DATABUF[15:8] | |||||||||
0x0E ... 0x0F | Reserved | |||||||||
| 0x10 | SYNCBUSY | 7:0 | DATABUF | DATA | ENABLE | SWRST | ||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
0x14 ... 0x17 | Reserved | |||||||||
| 0x18 | DBGCTRL | 7:0 | DBGRUN | |||||||