44.7 Register Summary
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | CTRLA | 7:0 | ENABLE | SWRST | ||||||
| 0x01 | CTRLB | 7:0 | START | |||||||
| 0x02 | CFGA | 7:0 | REFNUM[7:0] | |||||||
| 15:8 | DIVREF | |||||||||
0x04 ... 0x07 | Reserved | |||||||||
| 0x08 | INTENCLR | 7:0 | DONE | |||||||
| 0x09 | INTENSET | 7:0 | DONE | |||||||
| 0x0A | INTFLAG | 7:0 | DONE | |||||||
| 0x0B | STATUS | 7:0 | OVF | BUSY | ||||||
| 0x0C | SYNCBUSY | 7:0 | ENABLE | SWRST | ||||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x10 | VALUE | 7:0 | VALUE[7:0] | |||||||
| 15:8 | VALUE[15:8] | |||||||||
| 23:16 | VALUE[23:16] | |||||||||
| 31:24 | ||||||||||