10.3.1 Features
- Program flow tracing for the Cortex-M0+ processor
 - MTB SRAM can be used for both trace and general purpose storage by the processor
 - The position and size of the trace buffer in SRAM is configurable by software
 - CoreSight compliant
 
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.