30.2 Features
-
Interface for configuring into one of the following:
- Inter-Integrated Circuit (I2C) Two-wire Serial Interface
- System Management Bus (SMBus™) compatible
- Serial Peripheral Interface (SPI)
- Universal Synchronous/Asynchronous Receiver/Transmitter (USART)
- Single transmit buffer and double receive buffer
- Baud-rate generator
- Address match/mask logic
- Operational in all Sleep modes with an external clock source
- Can be used with DMA
See the Related Links for full feature lists of the interface configurations.