14.6.2.1 Initialization

The DIVAS configuration cannot be modified while a divide operation is ongoing. The following bits must be written prior to starting a division:

  • Sign selection bit in Control A register (CTRLA.SIGNED)
  • Leading zero mode bit in Control A register (CTRLA.DLZ)