34.8.19 Interrupt Line Enable

Note:
  1. Interrupt lines 0 and 1 are mapped to the same NVIC interrupt on SAM C20/C21 devices. The preferred configuration is ILE.EINT0 = 1 and ILE.EINT1 = 0.
Name: ILE
Offset: 0x5C
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       EINT1EINT0 
Access R/WR/W 
Reset 00 

Bits 0, 1 – EINTn  Enable Interrupt Line n [n = 1,0](1)

ValueDescription
0 CAN interrupt line n disabled.
1 CAN interrupt line n enabled.
Interrupt lines 0 and 1 are mapped to the same NVIC interrupt on SAM C20/C21 devices. The preferred configuration is ILE.EINT0 = 1 and ILE.EINT1 = 0.