43.8.10 Value

Name: VALUE
Offset: 0x0C
Reset: 0x0000
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 VALUE[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 VALUE[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 VALUE[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 23:0 – VALUE[23:0] Measurement Value

Result from measurement. This VALUE is in two’s complement format.

Example: If the TSENS GAIN and OFFSET registers are setup with values stored in the NVM Temperature Calibration Area (Refer to Table 9-6), the TSENS resolution is set at 100 which will result in the following values

TemperatureVALUE
T = 25°C2500 = 0x09C4
T = -25°C-2500 = 0xFFF63C