43.8.8 Status

Name: STATUS
Offset: 0x07
Reset: 0x00
Property: –

Bit 76543210 
        OVF 
Access R 
Reset 0 

Bit 0 – OVF Result Overflow

Writing a zero to this bit has no effect.

Writing a one to this bit has no effect.

ValueDescription
0 No overflow in the VALUE register has occurred. The result is valid.
1 An overflow occurred in the VALUE register. The result is not valid.