47.6.1 Crystal Oscillator (XOSC) Characteristics

The following table describes the characteristics for the oscillator when a digital clock is applied on XIN.

Table 47-20. Digital Clock Characteristics
SymbolParameterConditionMinTyp.Max.Units
fCPXINXIN clock frequencyDigital mode--48MHz
DCXIN(1)XIN clock duty cycleDigital mode405060%
  1. These values are based on simulation and are not covered by test or characterization

The following table describes the characteristics for the oscillator when a crystal is connected between XIN and XOUT as shown in the figure below. The user must choose a crystal oscillator where the crystal load capacitance CL is within the range given in the table. The exact value of CL can be found in the crystal data sheet. The capacitance of the external capacitors (CLEXT) can then be computed as follows:

CLEXT=2CL+−CSTRAY−CSHUNT

where,

CSTRAY is the capacitance of the pins and PCB, CSHUNT is the shunt capacitance of the crystal.

Figure 47-5. Oscillator Connection
Table 47-21. Multi Crystal Oscillator Electrical Characteristics (1)
SymbolParameterConditionsMin.Typ.Max.Units
FoutCrystal oscillator frequency0.4-32MHz
ESR

Crystal Equivalent Series

Resistance - SF = 3

F = 0.455 MHz

CL = 100 pF

XOSC.GAIN = 0

--443Ω

F = 2 MHz

CL = 20 pF

XOSC.GAIN=0

--383

F = 4 MHz

CL = 20 pF

XOSC.GAIN = 1

--218

F = 8 MHz

CL= 20 pF

XOSC.GAIN = 2

--114

F = 16 MHz

CL=20 pF

XOSC.GAIN = 3

--58

F = 32 MHz

CL= 12 pF

XOSC.GAIN = 4

--62
CxinParasitic load capacitor-6.7-pF
Cxout-4.1-
TstartStartup time

F = 2 MHz

CL=20 pF

XOSC.GAIN = 0

-12.348.7KCycles

F = 4 MHz

CL= 20 pF

XOSC.GAIN = 1

-8.230.1

F = 8 MHz

CL=20 pF

XOSC.GAIN = 2

-6.219.9

F = 16 MHz

CL= 20 pF

XOSC.GAIN = 3

-10.830.1

F = 32 MHz

CL= 12 pF

XOSC.GAIN = 4

-8.723.6
  1. These values are based on characterization.