48.8.1.1 Crystal Oscillator Characteristics

Table 48-23. Multi Crystal Oscillator Electrical Characteristics (1)
SymbolParameterConditionsMin.Typ.MaxUnits
CLCrystal LoadF = 32 MHz--12pF
ESRCrystal Equivalent Series Resistance - SF = 3F = 16 MHz, CL= 20 pF, XOSC, GAIN = 3--58Ω
F = 32 MHz, CL = 12 pF, XOSC, GAIN = 4--62
TstartStartup timeF = 2 MHz, CL = 20 pF, XOSC,GAIN = 0-12.354.7K cycles
F = 4 MHz, CL = 20 pF, XOSC ,GAIN = 1-8.233.9
F = 8 MHz, CL = 20 pF, XOSC,GAIN = 2-6.222.2
F = 16 MHz, CL= 20 pF, XOSC,GAIN = 3-10.833.8
F = 32 MHz, CL= 12 pF, XOSC,GAIN = 4-8.725.6
Note:
  1. These values are based on characterization.
Table 48-24. Power Consumption (1)
SymbolParametersConditionsTaTyp.Max.Units
IDDCurrent consumptionF = 2 MH, CL= 20 pF, XOSC,GAIN = 0,VDD = 5.0V, AGC = OFFMax. 125°C Typ 25°C150224µA
AGC = ON138218
F = 4 MHz, CL = 20 pF, XOSC,GAIN = 1,VDD = 5.0V, AGC = OFF220315
AGC = ON175296
F = 8 MHz, CL = 20 pF, XOSC,GAIN = 2,VDD = 5.0V, AGC = OFF350463
AGC = ON247361
F = 16 MHz, CL=20 pF XOSC,GAIN = 3,VDD = 5.0V, AGC = OFF663924
AGC = ON429840
F = 32 MHz - CL= 12 pF, XOSC,GAIN = 4,VDD = 5.0V, AGC = OFF19752806
AGC = ON8741436
Note:
  1. These values are based on characterization.