45.10.3 Voltage Regulator Characteristics

Table 45-20. Voltage Regulator Characteristics
SymbolParameterMin.Typ.Max.Units
VDDINInput voltage range2.7-5.5V
VDDCOREDC calibrated output voltage-1.23-V
Table 45-21. Decoupling Requirements
SymbolParameterConditionsMin.Typ.Max.Units
Cin(1)Input regulator capacitor Tantalum or electrolitic dielectric -10-uF
ceramic dielectric X7R-100-nF
CoutOutput regulator capacitor Tantalum or electrolitic dielectric0.811.2uF
ceramic dielectric X7R-100-nF
ESR CoutExternal Series Resistance of Cout --0.5Ω
Note:
  1. It is recommended to use ceramic X7R, tantalum or electrolitic capacitors with low-series resistance. Refer to Power Supply Connections for a typical circuit connections.