45.10.4 Analog-to-Digital Converter (ADC) Characteristics

Table 45-22. Operating Conditions(1)
SymbolParametersConditionsMin.Typ.Max.Unit
ResResolution --12bits
RsSampling rate(2) SAMPLEN = 3

resolution 12 bit

(CTRLC.RESSEL= 0)

10-1000ksps
Nb_cycles Differential mode Number of ADC clock cycles SAMPCTRL.OFFCOMP=1resolution 12 bit

(CTRLC.RESSEL= 0)

-16-cycles
resolution 10 bit

(CTRLC.RESSEL= 2)

14
resolution 8 bit

(CTRLC.RESSEL= 3)

12
Differential mode Number of ADC clock cycles SAMPCTRL.OFFCOMP=0 SAMPLEN corresponds to the decimal value of SAMPCTRL.SAMPLEN[5:0] registerresolution 12 bit

(CTRLC.RESSEL= 0)

-SAMPLEN+13-cycles
resolution 10 bit

(CTRLC.RESSEL= 2)

SAMPLEN+11
resolution 8 bit

(CTRLC.RESSEL= 3)

SAMPLEN+9
Single-ended mode Number of ADC clock cycles SAMPCTRL.OFFCOMP=1resolution 12 bit

(CTRLC.RESSEL= 0)

-16-cycles
resolution 10 bit

(CTRLC.RESSEL= 2)

15
resolution 8 bit

(CTRLC.RESSEL= 3)

13
Single-ended mode Number of ADC clock cycles SAMPCTRL.OFFCOMP=0 SAMPLEN corresponds to the decimal value of SAMPCTRL.SAMPLEN[5:0] registerresolution 12 bit

(CTRLC.RESSEL= 0)

-SAMPLEN+13-cycles
resolution 10 bit

(CTRLC.RESSEL= 2)

SAMPLEN+12
resolution 8 bit

(CTRLC.RESSEL= 3)

SAMPLEN+10
fadcADC Clock frequency-160-16000kHz
TsSampling timeSAMPCTRL.OFFCOMP = 1 250-25000ns
SAMPCTRL.OFFCOMP = 0(SAMPLEN+1)/fadc--s
Sampling time with INTREF as input 10--us
VCNV Conversion rangeDifferential mode-VREF-+VREFV
Conversion rangeSingle-ended mode0-VREF
VrefReference input-2-VDDANA-0.6V
VinInput channel range -0-VDDANAV
VcminInput common mode voltageCTRLC.R2R = 10.2-VREF-0.2V
CTRLC.R2R = 0VREF/2-0.2-VREF/2+0.2V
CSAMPLEInput sampling capacitance --3.2pF
RSAMPLEInput sampling on-resistanceFor a sampling rate at 1 Msps-10001715Ω
RrefReference input source resistance 0-1000kΩ
Note:
  1. These values are based on simulation and not covered by test limits in production or characterization.
  2. Sampling rate (in samples per second) is equal to (fadc/Nb_cycles).
Figure 45-4. ADC Analog Input AINx

The minimum sampling time tsamplehold for a given Rsource can be calculated using this formula:

tsamplehold≥(Rsample+Rsource)×Csample×(n+2)×ln⁡(2)

For 12-bit accuracy:

tsamplehold≥(Rsample+Rsource)×Csample×9.7
Table 45-23. Differential Mode (1)
SymbolParameterConditionsMeasurementUnit
Min.TypMax.
ENOB Effective Number of bitsVddana = 5.0V Vref = Vddana10.510.811.3bits
Vddana = 2.7V Vref = 2.0V9.910.011.2
TUETotal Unadjusted Error

Condition:

R2R disabled with offset

and gain compensation

(REFCOMP = 1 and OFFCOMP = 1)

Vddana = 5.0V Vref = Vddana-4.26.7LSB
Vddana = 2.7V Vref = 2.0V-4.87.9
INLIntegral Non Linearity Vddana = 5.0V Vref = Vddana-+/-1.5+/-3LSB
Vddana = 2.7V Vref = 2.0V-+/-3.2+/-3.9
DNLDifferential Non LinearityVddana = 5.0V Vref = Vddana--0.8/+1.1-1/+1.9LSB
Vddana = 2.7V Vref = 2.0V--0.9/+1.3-1/+2.1
GEGain Error Vddana = 2.7V Vref = 2.0V-+/-18+/-57mV
Vddana = 5.0V Vref = 4.096V-+/-41+/-100
Vddana = 3.0V Vref = Vddana-+/-17+/-66
Vddana = 5.0V Vref = Vddana-+/-39+/-81
TCgGain DriftVddana = 5.0V Vref = Vddana-250-210-170uV/°C
OEOffset Error Vddana = 2.7V Vref = 2.0V-+/-1.4+/-11mV
Vddana = 5.0V Vref = 4.096V-+/-6+/-18
Vddana = 3.0V Vref=Vddana-+/-2+/-9
Vddana = 5.0V Vre f= Vddana-+/-0.2+/-23
TcoOffset DriftVddana = 5.0V Vref = Vddana2080120uV/°C
SFDRSpurious Free Dynamic RangeFs = 1Msps / Fin = 14 kHz / Full range Input signal Vddana = 5.0V Vref = Vddana717581dB
SINADSignal to Noise and Distortion ratio656768
SNRSignal to Noise ratio676869
THD -77-74-70
Noise RMSExternal Reference voltage-0.52.0mV
Note:
  1. These values are based on characterization and not covered by test limits in production.
Table 45-24. Single-Ended Mode (1)
SymbolParameterConditionsMeasurementUnit
Min.TypMax.
ENOBEffective Number of bitsVddana = 5.0V Vref=Vddana9.19.710bits
Vddana = 2.7V Vref=2.0V9.09.210
TUETotal Unadjusted Error

Condition:

R2R disabled with offset

and gain compensation

(REFCOMP = 1 and OFFCOMP = 1)

Vddana = 5.0V Vref = Vddana-18.426.5LSB
Vddana = 2.7V Vref = 2.0V-30.453.8
INLIntegral Non Linearity Vddana = 5.0V Vref = Vddana-+/-2.2+/-4LSB
Vddana = 2.7V Vref = 2.0V-+/-4.1+/-6
DNLDifferential Non LinearityVddana = 5.0V Vref=Vddana--0.8/+1-1/+1.9LSB
Vddana = 2.7V Vref = 2.0V--1/+1.1-1/+2.4
GEGain ErrorVddana = 2.7V Vref = 2.0V-+/-13+/-28mV
Vddana = 5.0V Vref = 4.096V-+/-26+/-52
Vddana = 3.0V Vref = Vddana-+/-14+/-24
Vddana = 5.0V Vref = Vddana-+/-22+/-42
TCgGain DriftVddana = 5.0V Vref = Vddana-170-140-80uV/°C
OEOffset Error Vddana = 2.7V Vref = 2.0V-+/-2.2+/-21mV
Vddana = 5.0V Vref = 4.096V-+/-2.3+/-61
Vddana = 3.0V Vref=Vddana-+/-15+/-42
Vddana = 5.0V Vref = Vddana-+/-31+/-80
TcoOffset DriftVddana = 5.0V Vref = Vddana160180210uV/°C
SFDRSpurious Free Dynamic RangeFs = 1Msps / Fin = 14 kHz / Full range Input signal Vddana = 5.0V Vref = Vddana697173dB
SINADSignal to Noise and Distortion ratio576061
SNRSignal to Noise ratio576161
THD -72-70-66
Noise RMSExternal Reference voltage-0.72.0mV
Note:
  1. These values are based on characterization and not covered by test limits in production.
Table 45-25. Power Consumption (1)
SymbolParametersConditionsTaTyp.Max.Units
IDD VDDANADifferential modefs = 1Msps / Reference buffer disabled / BIASREFBUF = '110', BIASREFCOMP = '111' VDDANA=Vref= 5.5VMax 85°C Typ 25°C9051021uA
fs = 1Msps / Reference buffer enabled / BIASREFBUF = '110', BIASREFCOMP = '111' VDDANA = Vref = 5.5V11441403
fs = 10 ksps / Reference buffer disabled / BIASREFBUF = '110', BIASREFCOMP = '111' VDDANA=Vref= 5.5V381460
fs = 10 ksps / Reference buffer enabled / BIASREFBUF = '110', BIASREFCOMP = '111' VDDANA = Vref = 5.5V609857
Single Ended modefs = 1Msps / Reference buffer disabled / BIASREFBUF = '110', BIASREFCOMP = '111' VDDANA = Vref = 5.5VMax 85°C Typ 25°C9841077uA
fs = 1Msps / Reference buffer enabled / BIASREFBUF = '110', BIASREFCOMP = '111' VDDANA = Vref=5.5V11781444
fs = 10 ksps / Reference buffer disabled / BIASREFBUF = '110', BIASREFCOMP = '111' VDDANA = Vref = 5.5V437528
fs = 10 ksps / Reference buffer enabled / BIASREFBUF = '110', BIASREFCOMP = '111' VDDANA = Vref = 5.5V635888
Note:
  1. These values are based on characterization.