47.4.1 Power-on Reset (POR) Characteristics
| Symbol | Parameters | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|
| VPOT+ | Voltage threshold Level on VDDIN rising | - | 2.55 | - | V |
| VPOT- | Voltage threshold Level on VDDIN falling | 1.77 | 1.92 | 2.04 |

| Symbol | Parameters | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|
| VPOT+ | Voltage threshold Level on VDDIN rising | - | 2.55 | - | V |
| VPOT- | Voltage threshold Level on VDDIN falling | 1.77 | 1.92 | 2.04 |

DS60001479N
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.