29.8.2 Channel Status

Name: CHSTATUS
Offset: 0x0C
Reset: 0x000000FF
Property: 

Bit 3130292827262524 
     CHBUSYn[11:8] 
Access RRRR 
Reset 0000 
Bit 2322212019181716 
 CHBUSYn[7:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
     USRRDYn[11:8] 
Access RRRR 
Reset 0000 
Bit 76543210 
 USRRDYn[7:0] 
Access RRRRRRRR 
Reset 00000001 

Bits 27:16 – CHBUSYn[11:0] Channel Busy n [n = 11..0]

This bit is cleared when channel n is idle.

This bit is set if an event on channel n has not been handled by all event users connected to channel n.

Bits 11:0 – USRRDYn[11:0] User Ready for Channel n [n = 11..0]

This bit is cleared when at least one of the event users connected to the channel is not ready.

This bit is set when all event users connected to channel n are ready to handle incoming events on channel n.