29.8.4 Interrupt Enable Set

This register allows the user to enable an interrupt without doing a read-modify-write operation. Changes in this register will also be reflected in the Interrupt Enable Clear register (INTENCLR).
Name: INTENSET
Offset: 0x14
Reset: 0x00000000
Property: PAC Write-Protection

Bit 3130292827262524 
     EVDn[11:8] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 2322212019181716 
 EVDn[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
     OVRn[11:8] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 OVRn[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 27:16 – EVDn[11:0] Event Detected Channel n Interrupt Enable [n = 11..0]

Writing '0' to this bit has no effect.


Writing '1' to this bit will set the Event Detected Channel n Interrupt Enable bit, which enables the Event Detected Channel n interrupt.

ValueDescription
0 The Event Detected Channel n interrupt is disabled.
1 The Event Detected Channel n interrupt is enabled.

Bits 11:0 – OVRn[11:0] Overrun Channel n Interrupt Enable [n = 11..0]

Writing '0' to this bit has no effect.


Writing '1' to this bit will set the Overrun Channel n Interrupt Enable bit, which disables the Overrun Channel n interrupt.

ValueDescription
0 The Overrun Channel n interrupt is disabled.
1 The Overrun Channel n interrupt is enabled.