29.8.7 Channel n Control

This register allows the user to configure channel n. To write to this register, do a single, 32-bit write of all the configuration data.

Name: CHANNELn
Offset: 0x20 + n*0x04 [n=0..11]
Reset: 0x00008000
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 ONDEMANDRUNSTDBY  EDGSEL[1:0]PATH[1:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 100000 
Bit 76543210 
 EVGEN[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 15 – ONDEMAND Generic Clock On Demand

ValueDescription
0 Generic clock for a channel is always on, if the channel is configured and generic clock source is enabled.
1 Generic clock is requested on demand while an event is handled

Bit 14 – RUNSTDBY Run in Standby

This bit is used to define the behavior during standby sleep mode.

ValueDescription
0 The channel is disabled in standby sleep mode.
1 The channel is not stopped in standby sleep mode and depends on the CHANNEL.ONDEMAND

Bits 11:10 – EDGSEL[1:0] Edge Detection Selection

These bits set the type of edge detection to be used on the channel.

These bits must be written to zero when using the asynchronous path.

ValueNameDescription
0x0 NO_EVT_OUTPUT No event output when using the resynchronized or synchronous path
0x1 RISING_EDGE Event detection only on the rising edge of the signal from the event generator
0x2 FALLING_EDGE Event detection only on the falling edge of the signal from the event generator
0x3 BOTH_EDGES Event detection on rising and falling edges of the signal from the event generator

Bits 9:8 – PATH[1:0] Path Selection

These bits are used to choose which path will be used by the selected channel.

The path choice can be limited by the channel source, see the table in USERm29.8.8 Event User m.

ValueNameDescription
0x0 SYNCHRONOUS Synchronous path
0x1 RESYNCHRONIZED Resynchronized path
0x2 ASYNCHRONOUS Asynchronous path
0x3 - Reserved

Bits 7:0 – EVGEN[7:0] Event Generator

These bits are used to choose the event generator to connect to the selected channel.

Table 29-2. Event Generators
Value Event Generator Description
0x00 NONE No event generator selected
0x01 OSCCTRL FAIL XOSC Clock Failure
0x02 OSC32KCTRL FAIL XOSC32K Clock Failure
0x03 RTC CMP0 Compare 0 (mode 0 and 1) or Alarm 0 (mode 2)
0x04 RTC CMP1 Compare 1
0x05 RTC OVF Overflow
0x06 RTC PER0 Period 0
0x07 RTC PER1 Period 1
0x08 RTC PER2 Period 2
0x09 RTC PER3 Period 3
0x0A RTC PER4 Period 4
0x0B RTC PER5 Period 5
0x0C RTC PER6 Period 6
0x0D RTC PER7 Period 7
0x0E EIC EXTINT0 External Interrupt 0
0x0F EIC EXTINT1 External Interrupt 1
0x10 EIC EXTINT2 External Interrupt 2
0x11 EIC EXTINT3 External Interrupt 3
0x12 EIC EXTINT4 External Interrupt 4
0x13 EIC EXTINT5 External Interrupt 5
0x14 EIC EXTINT6 External Interrupt 6
0x15 EIC EXTINT7 External Interrupt 7
0x16 EIC EXTINT8 External Interrupt 8
0x17 EIC EXTINT9 External Interrupt 9
0x18 EIC EXTINT10 External Interrupt 10
0x19 EIC EXTINT11 External Interrupt 11
0x1A EIC EXTINT12 External Interrupt 12
0x1B EIC EXTINT13 External Interrupt 13
0x1C EIC EXTINT14 External Interrupt 14
0x1D EIC EXTINT15 External Interrupt 15
0x1E TSENS WINMON Window Monitor
0x1F DMAC CH0 Channel 0
0x20 DMAC CH1 Channel 1
0x21 DMAC CH2 Channel 2
0x22 DMAC CH3 Channel 3
0x23 TCC0 OVF Overflow
0x24 TCC0 TRG Trig
0x25 TCC0 CNT Counter
0x26 TCC0 MC0 Match/Capture 0
0x27 TCC0 MC1 Match/Capture 1
0x28 TCC0 MC2 Match/Capture 2
0x29 TCC0 MC3 Match/Capture 3
0x2A TCC1 OVF Overflow
0x2B TCC1 TRG Trig
0x2C TCC1 CNT Counter
0x2D TCC1 MC0 Match/Capture 0
0x2E TCC1 MC1 Match/Capture 1
0x2F TCC2 OVF Overflow
0x30 TCC2 TRG Trig
0x31 TCC2 CNT Counter
0x32 TCC2 MC0 Match/Capture 0
0x33 TCC2 MC1 Match/Capture 1
0x34 TC0 OVF Overflow/Underflow
0x35 TC0 MC0 Match/Capture 0
0x36 TC0 MC1 Match/Capture 1
0x37 TC1 OVF Overflow/Underflow
0x38 TC1 MC0 Match/Capture 0
0x39 TC1 MC1 Match/Capture 1
0x3A TC2 OVF Overflow/Underflow
0x3B TC2 MC0 Match/Capture 0
0x3C TC2 MC1 Match/Capture 1
0x3D TC3 OVF Overflow/Underflow
0x3E TC3 MC0 Match/Capture 0
0x3F TC3 MC1 Match/Capture 1
0x40 TC4 OVF Overflow/Underflow
0x41 TC4 MC0 Match/Capture 0
0x42 TC4 MC1 Match/Capture 1
0x43 ADC0 RESRDY Result Ready
0x44 ADC0 WINMON Window Monitor
0x45 ADC1 RESRDY Result Ready
0x46 ADC1 WINMON Window Monitor
0x47 SDADC RESRDY Result Ready
0x48 SDADC WINMON Window Monitor
0x49 AC COMP0 Comparator 0
0x4A AC COMP1 Comparator 1
0x4B AC COMP2 Comparator 2
0x4C AC COMP3 Comparator 3
0x4D AC WIN0 Window 0
0x4E AC WIN1 Window 1
0x4F DAC EMPTY Data Buffer Empty
0x50 PTC EOC End of Conversion
0x51 PTC WINCOMP Window Comparator
0x52 CCL LUTOUT0 CCL output
0x53 CCL LUTOUT1 CCL output
0x54 CCL LUTOUT2 CCL output
0x55 CCL LUT3 CCL output
0x56 PAC ACCERR Access Error
0x57 - Reserved
0x58 TC5 OVF Overflow/Underflow
0x59 TC5 MC0 Match/Capture 0
0x5A TC5 MC1 Match/Capture 1
0x5B TC6 OVF Overflow/Underflow
0x5C TC6 MC0 Match/Capture 0
0x5D TC6 MC1 Match/Capture 1
0x5E TC7 OVF Overflow/Underflow
0x5F TC7 MC0 Match/Capture 0
0x60 TC7 MC1 Match/Capture 1
0x61 - 0xFF - Reserved