27.8.3 NVM Parameter
Name: | PARAM |
Offset: | 0x08 |
Reset: | 0x000XXXXX |
Property: | PAC Write-Protection |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
RWWEEP[11:4] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
RWWEEP[3:0] | PSZ[2:0] | ||||||||
Access | R | R | R | R | R | R | R | ||
Reset | 0 | 0 | 0 | 0 | x | x | x |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
NVMP[15:8] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | x | x | x | x | x | x | x | x |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
NVMP[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | x | x | x | x | x | x | x | x |
Bits 31:20 – RWWEEP[11:0] RWWEE Pages
Bits 18:16 – PSZ[2:0] Page Size
Indicates the page size. Not all devices of the device families will provide all the page sizes indicated in the table.
Value | Name | Description |
---|---|---|
0x0 - 0x2 | Reserved | - |
0x3 | 64 | 64 bytes |
0x4 - 0x7 | Reserved | - |
Bits 15:0 – NVMP[15:0] NVM Pages
Indicates the number of pages in the NVM main address space.