11.7.6 Peripheral Interrupt Flag Status and Clear A
This flag is cleared by writing a one to the flag.
This flag is set when a Peripheral Access Error occurs while accessing the peripheral associated with the respective INTFLAGA bit, and will generate an interrupt request if INTENCLR/SET.ERR is one.
Writing a zero to this bit has no effect.
Writing a one to this bit will clear the corresponding INTFLAGA interrupt flag.
Name: | INTFLAGA |
Offset: | 0x14 |
Reset: | 0x00000000 |
Property: | – |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
TSENS | FREQM | EIC | RTC | WDT | |||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
GCLK | SUPC | OSC32KCTRL | OSCCTRL | RSTC | MCLK | PM | PAC | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |