11.6 Register Summary
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | WRCTRL | 7:0 | PERID[7:0] | |||||||
15:8 | PERID[15:8] | |||||||||
23:16 | KEY[7:0] | |||||||||
31:24 | ||||||||||
0x04 | EVCTRL | 7:0 | ERREO | |||||||
0x05 ... 0x07 | Reserved | |||||||||
0x08 | INTENCLR | 7:0 | ERR | |||||||
0x09 | INTENSET | 7:0 | ERR | |||||||
0x0A ... 0x0F | Reserved | |||||||||
0x10 | INTFLAGAHB | 7:0 | DIVAS | LPRAMDMAC | HPB2 | HPB0 | HPB1 | HSRAMDSU | HSRAMCM0P | FLASH |
15:8 | HPB3 | |||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x14 | INTFLAGA | 7:0 | GCLK | SUPC | OSC32KCTRL | OSCCTRL | RSTC | MCLK | PM | PAC |
15:8 | TSENS | FREQM | EIC | RTC | WDT | |||||
23:16 | ||||||||||
31:24 | ||||||||||
0x18 | INTFLAGB | 7:0 | MTB | DMAC | NVMCTRL | DSU | PORT | |||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x1C | INTFLAGC | 7:0 | CAN0 | SERCOM5 | SERCOM4 | SERCOM3 | SERCOM2 | SERCOM1 | SERCOM0 | EVSYS |
15:8 | TC3 | TC2 | TC1 | TC0 | TCC2 | TCC1 | TCC0 | CAN1 | ||
23:16 | CCL | PTC | DAC | AC | SDADC | ADC1 | ADC0 | TC4 | ||
31:24 | ||||||||||
0x20 | INTFLAGD | 7:0 | TC7 | TC6 | TC5 | SERCOM7 | SERCOM6 | |||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x24 ... 0x33 | Reserved | |||||||||
0x34 | STATUSA | 7:0 | GCLK | SUPC | OSC32KCTRL | OSCCTRL | MCLK | PM | PAC | |
15:8 | TSENS | FREQM | EIC | RTC | WDT | |||||
23:16 | ||||||||||
31:24 | ||||||||||
0x38 | STATUSB | 7:0 | MTB | DMAC | NVMCTRL | DSU | PORT | |||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x3C | STATUSC | 7:0 | CAN0 | SERCOM5 | SERCOM4 | SERCOM3 | SERCOM2 | SERCOM1 | SERCOM0 | EVSYS |
15:8 | TC3 | TC2 | TC1 | TC0 | TCC2 | TCC1 | TCC0 | CAN1 | ||
23:16 | CCL | PTC | DAC | AC | SDADC | ADC1 | ADC0 | TC4 | ||
31:24 | ||||||||||
0x40 | STATUSD | 7:0 | TC7 | TC6 | TC5 | SERCOM7 | SERCOM6 | |||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 |