11.7.2 Event Control

Name: EVCTRL
Offset: 0x04
Reset: 0x00

Bit 76543210 
        ERREO 
Access RW 
Reset 0 

Bit 0 – ERREO Peripheral Access Error Event Output

This bit indicates if the Peripheral Access Error Event Output is enabled or disabled. When enabled, an event will be generated when one of the interrupt flag registers bits (INTFLAGAHB, INTFLAGn) is set:

ValueDescription
0 Peripheral Access Error Event Output is disabled.
1 Peripheral Access Error Event Output is enabled.