16.8.4 Peripheral Channel Control

PCHTRLm controls the settings of Peripheral Channel number m (m=0..45).

Name: PCHCTRLm
Offset: 0x80 + m*0x04 [m=0..45]
Reset: 0x00000000
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 WRTLOCKCHEN  GEN[3:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 7 – WRTLOCK Write Lock

After this bit is set to '1', further writes to the PCHCTRLm register will be discarded. The control register of the corresponding Generator n (GENCTRLn), as assigned in PCHCTRLm.GEN, will also be locked. It can only be unlocked by a Power Reset.

Note that Generator 0 cannot be locked.

ValueDescription
0 The Peripheral Channel register and the associated Generator register are not locked
1 The Peripheral Channel register and the associated Generator register are locked

Bit 6 – CHEN Channel Enable

This bit is used to enable and disable a Peripheral Channel.

This bit is synchronized with the GCLK domain. It will continue to read its previous state until the synchronization is complete.

ValueDescription
0 The Peripheral Channel is disabled
1 The Peripheral Channel is enabled

Bits 3:0 – GEN[3:0] Generator Selection

This bit field selects the Generator to be used as the source of a peripheral clock, as shown in the table below:

Table 16-7. Generator Selection
Value Description
0x0 Generic Clock Generator 0
0x1 Generic Clock Generator 1
0x2 Generic Clock Generator 2
0x3 Generic Clock Generator 3
0x4 Generic Clock Generator 4
0x5 Generic Clock Generator 5
0x6 Generic Clock Generator 6
0x7 Generic Clock Generator 7
0x8 Generic Clock Generator 8
0x9 - 0xF Reserved
Table 16-8. Reset Value after a User Reset or a Power Reset
Reset PCHCTRLm.GEN PCHCTRLm.CHEN PCHCTRLm.WRTLOCK
Power Reset 0x0 0x0 0x0
User Reset

If WRTLOCK= 0
: 0x0

If WRTLOCK = 1: no change

If WRTLOCK= 0
: 0x0

If WRTLOCK = 1: no change

No change

A Power Reset will reset all the PCHCTRLm registers.

A User Reset will reset a PCHCTRL if WRTLOCK=0, or else, the content of that PCHCTRL remains unchanged.

PCHCTRL register Reset values are shown in the table PCHCTRLm Mapping.

Table 16-9. PCHCTRLm Mapping
index(m) Name Description
0 GCLK_DPLL FDPLL96M input clock source for reference
1 GCLK_DPLL_32K FDPLL96M 32.768 kHz clock for FDPLL96M internal clock timer
2 GCLK_EIC EIC
3 GCLK_FREQM_MSR FREQM Measure
4 GCLK_FREQM_REF FREQM Reference
5 GCLK_TSENS TSENS
6 GCLK_EVSYS_CHANNEL_0 EVSYS_CHANNEL_0
7 GCLK_EVSYS_CHANNEL_1 EVSYS_CHANNEL_1
8 GCLK_EVSYS_CHANNEL_2 EVSYS_CHANNEL_2
9 GCLK_EVSYS_CHANNEL_3 EVSYS_CHANNEL_3
10 GCLK_EVSYS_CHANNEL_4 EVSYS_CHANNEL_4
11 GCLK_EVSYS_CHANNEL_5 EVSYS_CHANNEL_5
12 GCLK_EVSYS_CHANNEL_6 EVSYS_CHANNEL_6
13 GCLK_EVSYS_CHANNEL_7 EVSYS_CHANNEL_7
14 GCLK_EVSYS_CHANNEL_8 EVSYS_CHANNEL_8
15 GCLK_EVSYS_CHANNEL_9 EVSYS_CHANNEL_9
16 GCLK_EVSYS_CHANNEL_10 EVSYS_CHANNEL_10
17 GCLK_EVSYS_CHANNEL_11 EVSYS_CHANNEL_11
18 GCLK_SERCOM[0,1,2,3,4]_SLOW SERCOM[0,1,2,3,4]_SLOW
19 GCLK_SERCOM0_CORE SERCOM0_CORE
20 GCLK_SERCOM1_CORE SERCOM1_CORE
21 GCLK_SERCOM2_CORE SERCOM2_CORE
22 GCLK_SERCOM3_CORE SERCOM3_CORE
23 GCLK_SERCOM4_CORE SERCOM4_CORE
24 GCLK_SERCOM5_SLOW SERCOM5_SLOW
25 GCLK_SERCOM5_CORE SERCOM5_CORE
26 GCLK_CAN0 CAN0
27 GCLK_CAN1 CAN1
28 GCLK_TCC0, GCLK_TCC1 TCC0,TCC1
29 GCLK_TCC2 TCC2
30 GCLK_TC0, GCLK_TC1 TC0,TC1
31 GCLK_TC2, GCLK_TC3 TC2,TC3
32 GCLK_TC4 TC4
33 GCLK_ADC0 ADC0
34 GCLK_ADC1 ADC1
35 GCLK_SDADC SDADC
36 GCLK_DAC DAC
37 GCLK_PTC PTC
38 GCLK_CCL CCL
39 - Reserved
40 GCLK_AC AC
41 GCLK_SERCOM6_CORE SERCOM6_CORE
42 GCLK_SERCOM7_CORE SERCOM7_CORE
43 GCLK_TC5 TC5
44 GCLK_TC6 TC6
45 GCLK_TC7 TC7