14.8.5 Result

Name: RESULT
Offset: 0x10
Reset: 0x0000
Property: -

Bit 3130292827262524 
 RESULT[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 RESULT[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 RESULT[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 RESULT[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – RESULT[31:0] Result of Operation

Holds the 32-bit result of the last performed operation. For a divide operation this is the quotient. If the Signed bit in Control A register (CTRLA.SIGNED) is zero, the quotient is unsigned. If CTRLA.SIGNED = 1, the quotient is signed two’s complement. For a square root operation this is the square root. Refer to 14.6.2.2 Performing Division, 14.6.2.3 Operand Size and 14.6.2.4 Signed Division.