14.8.1 Control A
Name: | CTRLA |
Offset: | 0x00 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DLZ | SIGNED | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit 1 – DLZ Disable Leading Zero Optimization
Value | Description |
---|---|
0 | Enable leading zero optimization; 32-bit division takes 2-16 cycles. |
1 | Disable leading zero optimization; 32-bit division takes 16 cycles. |
Bit 0 – SIGNED Signed Division Enable
Value | Description |
---|---|
0 | Unsigned division. |
1 | Signed division. |