14.8.2 Status

Name: STATUS
Offset: 0x04
Reset: 0x00
Property: -

Bit 76543210 
       DBZBUSY 
Access R/WR/W 
Reset 00 

Bit 1 – DBZ Disable-By-Zero

Writing a zero to this bit has no effect.

Writing a one to this bit clears DBZ to zero.

ValueDescription
0 A divide-by-zero fault has not occurred
1 A divide-by-zero fault has occurred